IESNA:LM-63-2002
[TEST]P1068471
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D330U927-4F0-1E-UDD-SVL1-W
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT WHITE HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1905
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
805.2 802.3 799.2 786.3 772.9 757.6 728.6 687.5 656.9 625.3
575.5 526.9 495.3 463.7 415.2 361.6 324.2 286.9 232.1 179
143.6 110.1 64.6 53.6 47.9 43.1 37.1 31.6 28.7 25.8
21.5 17.5 15.6 13.6 9.6 7.6 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
805.2 800.5 792.2 775.1 758.9 738.9 705.2 659.9 626.4 591.1
540.4 488.8 454.4 420.9 373.1 322.5 288 254.4 207.5 163.1
134.2 108.2 72.8 51.5 46.7 41.9 35.9 31.6 28.7 25.8
22.7 18.9 17.9 16 13.1 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
805.2 800.4 787.3 760.5 739.4 715.5 673.6 627.2 594.6 558.3
503.7 448.2 412.8 376.4 323 274.7 244.1 217.3 178.3 141.2
117.3 98.1 75.4 60.3 52.6 46.9 39.5 34 31.1 28.2
23.9 21.1 19.1 17.2 15.6 12.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
805.2 806.9 789.3 756.8 731.9 703.1 655.3 608.1 572.7 536.3
480.6 425.8 388.4 352.1 297.4 242.4 208.8 175.3 129.7 93.8
78.7 71 63.1 56.1 52.2 49.3 42.6 37.1 34.3 30.5
26 21.8 18.9 17 14.2 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
805.2 796.6 775.3 741.3 715.5 686.8 640.1 588.4 554 518.5
463 408.2 370.9 333.6 276.4 220.6 184.3 148.8 100.5 74.4
65.8 59.1 49.1 40.4 34.7 29.9 23.9 18.7 16.8 14.8
12 10.3 8.4 7.4 6 3.9 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
805.2 806.9 789.3 756.8 731.9 703.1 655.3 608.1 572.7 536.3
480.6 425.8 388.4 352.1 297.4 242.4 208.8 175.3 129.7 93.8
78.7 71 63.1 56.1 52.2 49.3 42.6 37.1 34.3 30.5
26 21.8 18.9 17 14.2 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
805.2 800.4 787.3 760.5 739.4 715.5 673.6 627.2 594.6 558.3
503.7 448.2 412.8 376.4 323 274.7 244.1 217.3 178.3 141.2
117.3 98.1 75.4 60.3 52.6 46.9 39.5 34 31.1 28.2
23.9 21.1 19.1 17.2 15.6 12.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
805.2 800.5 792.2 775.1 758.9 738.9 705.2 659.9 626.4 591.1
540.4 488.8 454.4 420.9 373.1 322.5 288 254.4 207.5 163.1
134.2 108.2 72.8 51.5 46.7 41.9 35.9 31.6 28.7 25.8
22.7 18.9 17.9 16 13.1 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
805.2 802.3 799.2 786.3 772.9 757.6 728.6 687.5 656.9 625.3
575.5 526.9 495.3 463.7 415.2 361.6 324.2 286.9 232.1 179
143.6 110.1 64.6 53.6 47.9 43.1 37.1 31.6 28.7 25.8
21.5 17.5 15.6 13.6 9.6 7.6 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
805.2 800.5 792.2 775.1 758.9 738.9 705.2 659.9 626.4 591.1
540.4 488.8 454.4 420.9 373.1 322.5 288 254.4 207.5 163.1
134.2 108.2 72.8 51.5 46.7 41.9 35.9 31.6 28.7 25.8
22.7 18.9 17.9 16 13.1 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
805.2 800.4 787.3 760.5 739.4 715.5 673.6 627.2 594.6 558.3
503.7 448.2 412.8 376.4 323 274.7 244.1 217.3 178.3 141.2
117.3 98.1 75.4 60.3 52.6 46.9 39.5 34 31.1 28.2
23.9 21.1 19.1 17.2 15.6 12.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
805.2 806.9 789.3 756.8 731.9 703.1 655.3 608.1 572.7 536.3
480.6 425.8 388.4 352.1 297.4 242.4 208.8 175.3 129.7 93.8
78.7 71 63.1 56.1 52.2 49.3 42.6 37.1 34.3 30.5
26 21.8 18.9 17 14.2 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
805.2 796.6 775.3 741.3 715.5 686.8 640.1 588.4 554 518.5
463 408.2 370.9 333.6 276.4 220.6 184.3 148.8 100.5 74.4
65.8 59.1 49.1 40.4 34.7 29.9 23.9 18.7 16.8 14.8
12 10.3 8.4 7.4 6 3.9 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
805.2 806.9 789.3 756.8 731.9 703.1 655.3 608.1 572.7 536.3
480.6 425.8 388.4 352.1 297.4 242.4 208.8 175.3 129.7 93.8
78.7 71 63.1 56.1 52.2 49.3 42.6 37.1 34.3 30.5
26 21.8 18.9 17 14.2 11.1 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
805.2 800.4 787.3 760.5 739.4 715.5 673.6 627.2 594.6 558.3
503.7 448.2 412.8 376.4 323 274.7 244.1 217.3 178.3 141.2
117.3 98.1 75.4 60.3 52.6 46.9 39.5 34 31.1 28.2
23.9 21.1 19.1 17.2 15.6 12.5 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
805.2 800.5 792.2 775.1 758.9 738.9 705.2 659.9 626.4 591.1
540.4 488.8 454.4 420.9 373.1 322.5 288 254.4 207.5 163.1
134.2 108.2 72.8 51.5 46.7 41.9 35.9 31.6 28.7 25.8
22.7 18.9 17.9 16 13.1 10.4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
805.2 802.3 799.2 786.3 772.9 757.6 728.6 687.5 656.9 625.3
575.5 526.9 495.3 463.7 415.2 361.6 324.2 286.9 232.1 179
143.6 110.1 64.6 53.6 47.9 43.1 37.1 31.6 28.7 25.8
21.5 17.5 15.6 13.6 9.6 7.6 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
